Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0145-06 - Geometry
Bill of material
MDSL0145-06
MN
Model Number
MDSL0145-06
MP
Mounting Positions
LO
Conduit Hole Position
A
373 mm
AA
62.8 mm
AB
350.3883 mm
AC
281 mm
AE
203 mm
AF
140 mm
B
385 mm
BA
133.345 mm
C
848.745 mm
D
203 mm
E
158.75 mm
ES
98.415 mm
F
304.8 mm
H
17.4525 mm
NW
N-W
133.35 mm
M
281.5 mm
O
403 mm
P
400 mm
R
46.863 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
127 mm
XL
244.4588 mm
XN
178 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models