Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-05-320LP-PREM - Geometry
Bill of material
MDSL0151-05-320LP-PREM
MN
Model Number
MDSL0151-05-320LP-PREM
MP
Mounting Positions
LO
Conduit Hole Position
AA
2 Inch
AB
363.9282 mm
AC
281 mm
AF
130 mm
AG
1000 mm
AH
114.3 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
419.1 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
414.5 mm
C
1114.3 mm
ES
76.95 mm
EU
44.3365 mm
EW
9.525 mm
EX
19.05 mm
OX
576.55 mm
P
419.1 mm
R
46.863 mm
S
12.7 mm
U
53.2046 mm
V
114.3 mm
XL
230.3102 mm
XN
196 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models