Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-07-400LP-PREM - Geometry
Bill of material
MDSL0151-07-400LP-PREM
MN
Model Number
MDSL0151-07-400LP-PREM
MP
Mounting Positions
LO
Conduit Hole Position
AA
3 Inch
AB
431.9282 mm
AC
349 mm
AF
130 mm
AG
1152.0455 mm
AH
114.3 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
419.1 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
482 mm
C
1266.3455 mm
ES
77 mm
EU
44.385 mm
EW
9.5 mm
EX
19 mm
OX
691.55 mm
P
509.5723 mm
R
46.863 mm
S
12.7 mm
U
53.9625 mm
V
114.3 mm
XL
230.3102 mm
XN
196 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models