Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0151-09-N449LP-PREM - Geometry
Bill of material
MDSL0151-09-N449LP-PREM
MN
Model Number
MDSL0151-09-N449LP-PREM
MP
Mounting Positions
LO
Conduit Hole Position
AA
3 Inch
AB
611.6593 mm
AC
502 mm
AF
232.5 mm
AG
1670.3 mm
AH
127 mm
AJ
374.65 mm
AK
342.9 mm
BB
6.35 mm
BD
508 mm
BE
25 mm
BF
17.4625 mm
BU
45 deg
BV
689 mm
C
1797.3 mm
ES
87.3775 mm
EU
50.735 mm
EW
9.5 mm
EX
18.985 mm
OX
1060.894 mm
P
707.6918 mm
R
51.333 mm
S
15.875 mm
U
60.3125 mm
V
127 mm
XL
385.0948 mm
XN
260 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models