Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0171-13 - Geometry
Bill of material
MDSL0171-13
MN
Model Number
MDSL0171-13
MP
Mounting Positions
LO
Conduit Hole Position
A
630 mm
AA
4 Inch
AB
579.0711 mm
AC
472 mm
AE
317 mm
AF
232.5 mm
B
530 mm
BA
215.9 mm
C
1435.3 mm
D
317 mm
E
254 mm
ES
254 mm
F2
2F
457 mm
G
38 mm
H
23.8 mm
J
140 mm
K
120 mm
NW
N-W
295.3 mm
O
627 mm
P
710 mm
R
84.049 mm
S
25.476 mm
T
110 mm
U
98.425 mm
V
288.93 mm
XL
385.0948 mm
XN
260 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models