Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV001-02-46P - Geometry
Bill of material
MDSLV001-02-46P
MN
Model Number
MDSLV001-02-46P
MP
Mounting Positions
LO
Conduit Hole Position
A
220 mm
AA
0.75 Inch
AB
209.4022 mm
AC
162 mm
AE
139.3 mm
AF
67.5 mm
B
168 mm
BA
69.85 mm
C
392.55 mm
D
114.3 mm
E
95.25 mm
ES
45.3225 mm
F2
2F
139.7 mm
FF
114.3 mm
G
13 mm
H
10.5 mm
J
42 mm
K
54 mm
M
135.5 mm
NW
N-W
69.85 mm
O
242.3 mm
P
242.9 mm
R
25 mm
S
6.355 mm
T
41.5 mm
V
69.342 mm
U
28.575 mm
XL
154.7710 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models