Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV003-02 - Geometry
Bill of material
MDSLV003-02
MN
Model Number
MDSLV003-02
MP
Mounting Positions
LO
Conduit Hole Position
A
220 mm
AA
0.75 Inch
AB
209.4022 mm
AC
162 mm
AF
67.5 mm
AE
139.3 mm
AH
66.45 mm
AJ
184.15 mm
AK
215.9 mm
B
168 mm
BA
69.85 mm
BB
6.6 mm
BD
228 mm
BF
1/2" - 13 UNC Inch
BV
14.31 mm
C
392.55 mm
D
114.3 mm
E
95.25 mm
ES
48.5 mm
F2
2F
139.7 mm
FF
114.3 mm
G
12 mm
H
10.5 mm
J
40 mm
NW
N-W
69.85 mm
O
242.3 mm
P
242.9 mm
R
25 mm
S
6.335 mm
T
41.5 mm
U
28.575 mm
V
69.342 mm
XL
154.7710 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models