Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV003-04 - Geometry
Bill of material
MDSLV003-04
MN
Model Number
MDSLV003-04
MP
Mounting Positions
LO
Conduit Hole Position
A
300 mm
AA
1.25 Inch
AB
283.3015 mm
AC
223 mm
AE
203.75 mm
AF
100 mm
AH
95.1 mm
AJ
184.15 mm
AK
215.9 mm
B
294 mm
BA
108 mm
BB
7.4 mm
BD
254 mm
BF
1/2" - 13 UNC Inch
BV
241.5 mm
C
638.6 mm
D
158.75 mm
E
127 mm
ES
78 mm
F2
2F
254 mm
FF
209.55 mm
G
18 mm
H
13.5 mm
J
56 mm
NW
N-W
101.6 mm
O
327.75 mm
P
323.3 mm
R
35.9 mm
S
9.534 mm
T
51 mm
U
41.275 mm
V
100.076 mm
XN
150 mm
XL
198.4245 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV0245-05-46P - Geometry
    Toshiba
    MDSLV085-01-46P - Geometry
    Toshiba
    MDSLV003-02-2P - Geometry
    Toshiba
    MDSLV085-01-2P - Geometry
    Toshiba
    MDSLV081-06-46P - Geometry
    Toshiba
    MDSLV081-04-46P - Geometry
    Toshiba
    MDSLV041-01-2P - Geometry
    Toshiba
    MDSLV0245-04-46P - Geometry
    Toshiba
    MDSL0051-09A - Geometry
    Toshiba
    MDSL0051-07B-TS-EQPIII - Geometry
    Toshiba
    MDSL0031-01 - Parts
    Toshiba
    MDSL0011-07TS - Geometry
    Toshiba
    AS-958255-365 - Geometry
    Toshiba
    MDSLV045-01-46P - Geometry
Previews
3D
Dimension
2D
Download CAD models