Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV006-05 - Geometry
Bill of material
MDSLV006-05
MN
Model Number
MDSLV006-05
MP
Mounting Positions
LO
Conduit Hole Position
A
324 mm
AA
1.50 Inch
AB
353.2863 mm
AC
275 mm
AE
237.8 mm
AF
130 mm
AH
69.4 mm
AJ
228.6 mm
AK
266.7 mm
B
324 mm
BA
120.65 mm
BB
7.4 mm
BD
286.2 mm
BF
1/2" - 13 UNC Inch
BV
273.5 mm
C
686.9 mm
D
177.8 mm
E
139.7 mm
ES
53.5 mm
F2
2F
279.4 mm
FF
241.3 mm
G
20 mm
H
13.5 mm
J
60 mm
NW
N-W
82.55 mm
O
375.8 mm
P
390.2 mm
R
35.9 mm
S
9.535 mm
T
60 mm
U
41.275 mm
V
82.042 mm
XN
212 mm
XL
242.4603 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models