Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0206-06-2P - Geometry
Bill of material
MDSLV0206-06-2P
MN
Model Number
MDSLV0206-06-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
2.00 Дюйм
AB
373.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
88.8 mm
BB
7.4 mm
BD
355.6 mm
BF
5/8" - 11 UNC Дюйм
BV
292.2 mm
C
758 mm
ES
58 mm
NW
N-W
95.25 mm
P
440.2 mm
R
40.4 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
93.218 mm
XL
242.4608 mm
XN
212 mm