Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0206-07-2P - Geometry
Bill of material
MDSLV0206-07-2P
MN
Model Number
MDSLV0206-07-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
3.00 Inch
AB
403.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
88.777 mm
BB
7.4 mm
BD
350 mm
BF
5/8" - 11 UNC Inch
BV
311.4 mm
C
785.177 mm
ES
58 mm
NW
N-W
92.25 mm
P
484 mm
R
40.4 mm
S
12.75 mm
T
71 mm
U
47.625 mm
V
92.202 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models