Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-04-46P - Geometry
Bill of material
MDSLV0245-04-46P
MN
Model Number
MDSLV0245-04-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.25 Inch
AB
283.3015 mm
AF
100 mm
AJ
184.15 mm
AK
215.9 mm
AH
95.1 mm
BB
7.4 mm
BD
254 mm
BF
1/2" - 13 UNC Inch
BV
241.5 mm
C
638.6 mm
ES
78 mm
NW
N-W
101.6 mm
P
332 mm
R
35.9 mm
S
9.534 mm
T
51 mm
U
41.275 mm
V
100.076 mm
XL
198.4245 mm
XN
150 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV045-02-46P - Geometry
    Toshiba
    AS-958249-143 - Parts
    Toshiba
    MDSL0001-08 - Geometry
    Toshiba
    TDL03 - Geometry
    Toshiba
    TDL02 - Geometry
    Toshiba
    AS-958253-286 - Parts
    Toshiba
    MDSLV0285-04-46P - Geometry
    Toshiba
    MDSL0151-04-280HP-HEFF - Geometry
    Toshiba
    MDSL0051-13 - 449T ODP Geometry
    Toshiba
    MDSL0051-09B-EQPIII - Geometry
    Toshiba
    MDSL0051-07A-TS - Geometry
    Toshiba
    MDSL0031-06 - Geometry
    Toshiba
    MDSL0031-04 - Parts
    Toshiba
    AS-958254-324TS - Geometry
Previews
3D
Dimension
2D
Download CAD models