Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-06-46P - Geometry
Bill of material
MDSLV0245-06-46P
MN
Model Number
MDSLV0245-06-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
2.00 Inch
AB
374.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
126.9 mm
BB
7.4 mm
BD
355.6 mm
BF
5/8" - 11 UNC mm
BV
292.2 mm
C
796.1 mm
ES
106 mm
NW
N-W
133.35 mm
P
452 mm
R
46.86 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
131.318 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV0245-04-2P - Geometry
    Toshiba
    AS-958254-326 - Geometry
    Toshiba
    MDSL0051-07A-TS - Geometry
    Toshiba
    MDSL0151-03-210LP-HEFF - Geometry
    Toshiba
    MDSL0145-11 - Geometry
    Toshiba
    MDSL0019-01 - Parts
    Toshiba
    MDSL0051-11A-US - 505US ODP Geometry
    Toshiba
    MDSL0051-10C-TS-EQPIII - 447TS ODP Geometry
    Toshiba
    MDSL0051-10A-EQPIII - Geometry
    Toshiba
    MDSL0051-09A - Geometry
    Toshiba
    MDSL0051-07B - Geometry
    Toshiba
    MDSL0014-02 - Parts
    Toshiba
    MDSL0014-01 - Parts
    Toshiba
    MDSL0011-07TS - Geometry
Previews
3D
Dimension
2D
Download CAD models