Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0245-07-46P - Geometry
Bill of material
MDSLV0245-07-46P
MN
Model Number
MDSLV0245-07-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
3.00 Inch
AB
404.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
142.779 mm
BB
7.4 mm
BD
350 mm
BF
5/8" - 11 UNC Inch
BV
311.5 mm
C
839.279 mm
ES
117 mm
NW
N-W
149.352 mm
P
498 mm
R
51.33 mm
S
15.885 mm
T
71 mm
U
60.325 mm
V
146.304 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models