Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0246-06-2P - Geometry
Bill of material
MDSLV0246-06-2P
MN
Model Number
MDSLV0246-06-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
2.00 Inch
AB
374.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
88.8 mm
BB
7.4 mm
BD
355.6 mm
BF
5/8" - 11 UNC Inch
BV
292.2 mm
C
758 mm
ES
58 mm
NW
N-W
95.25 mm
P
452 mm
R
40.4 mm
S
12.75 mm
T
60 mm
U
47.625 mm
V
93.218 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models