Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0285-01-46P - Geometry
Bill of material
MDSLV0285-01-46P
MN
Model Number
MDSLV0285-01-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
0.75 Inch
AB
193.4022 mm
AF
67.5 mm
AJ
149.23 mm
AK
114.3 mm
AH
49.7 mm
BB
4 mm
BD
165 mm
BF
3/8" - 16 UNC Inch
BV
128.1 mm
C
336.3 mm
ES
38.5 mm
NW
N-W
57.15 mm
P
212 mm
R
19.5 mm
S
4.7625 mm
T
41.5 mm
U
22.225 mm
V
56.134 mm
XL
154.7710 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models