Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV0285-04-2P - Geometry
Bill of material
MDSLV0285-04-2P
MN
Model Number
MDSLV0285-04-2P
MP
Mounting Positions
LO
Conduit Hole Position
AA
1.25 Inch
AB
283.3015 mm
AF
100 mm
AJ
184.15 mm
AK
215.9 mm
AH
95.1 mm
BB
7.4 mm
BD
254 mm
BF
1/2" - 13 UNC Inch
BV
241.5 mm
C
638.6 mm
ES
78 mm
NW
N-W
101.6 mm
P
332 mm
R
35.9 mm
S
9.534 mm
T
51 mm
U
41.275 mm
V
100.076 mm
XL
198.4245 mm
XN
150 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models