Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV041-04-46P - Geometry
Bill of material
MDSLV041-04-46P
MN
Model Number
MDSLV041-04-46P
MP
Mounting Positions
LO
Conduit Hole Position
A
300 mm
AA
1.25 Inch
AB
283.3015 mm
AC
223 mm
AE
203.75 mm
AF
100 mm
B
294 mm
BA
108 mm
C
638.6 mm
D
158.75 mm
E
127 mm
ES
73.233 mm
F2
2F
254 mm
FF
209.55 mm
G
19.5 mm
H
13.5 mm
J
59 mm
K
84.5 mm
M
228 mm
NW
N-W
101.6 mm
O
327.75 mm
P
332 mm
R
35.9 mm
S
9.534 mm
T
51 mm
U
41.275 mm
V
100.076 mm
XL
198.4245 mm
XN
150 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models