Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV041-07-46P - Geometry
Bill of material
MDSLV041-07-46P
MN
Model Number
MDSLV041-07-46P
MP
Mounting Positions
LO
Conduit Hole Position
A
413 mm
AA
3 Inch
AB
404.2863 mm
AC
326 mm
AE
303.6 mm
AF
130 mm
B
366 mm
BA
149.352 mm
C
839.279 mm
D
228.6 mm
E
177.8 mm
ES
109.0575 mm
F2
2F
311.15 mm
FF
285.75 mm
G
25 mm
H
17 mm
J
83 mm
K
90 mm
M
294.5 mm
NW
N-W
149.352 mm
O
467.6 mm
P
498 mm
R
51.33 mm
S
15.885 mm
T
71 mm
U
60.325 mm
V
146.304 mm
XL
242.4608 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Toshiba
    MDSLV085-05-46P - Geometry
    Toshiba
    MDSL0011-07TS - Geometry
    Toshiba
    MDSL0051-07B-EQPIII - Geometry
    Toshiba
    MDSL0031-01 - Parts
    Toshiba
    MDSLV045-02-2P - Geometry
    Toshiba
    MDSL0001-08 - Geometry
    Toshiba
    TDL03 - Geometry
    Toshiba
    MDSLV0246-05-2P - Geometry
    Toshiba
    AS-958257-445TS - Parts
    Toshiba
    AS-958256-405 - Parts
    Toshiba
    MDSLV045-01-46P - Geometry
    Toshiba
    MDSL0146-11 - Geometry
    Toshiba
    MDSL0014-02 - Parts
    Toshiba
    MDSL0011-07TS EQP - Geometry
Previews
3D
Dimension
2D
Download CAD models