Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV045-04-2P - Geometry
Bill of material
MDSLV045-04-2P
MN
Model Number
MDSLV045-04-2P
MP
Mounting Positions
LO
Conduit Hole Position
A
300 mm
AA
1.25 Inch
AB
283.2972 mm
AC
223 mm
AE
203.75 mm
AF
100 mm
AH
95.1 mm
AJ
184.15 mm
AK
215.9 mm
B
294 mm
BA
108 mm
BB
7.4 mm
BD
254 mm
BF
1/2" - 13 UNC Inch
BV
241.5 mm
C
638.6 mm
D
158.75 mm
E
127 mm
ES
78 mm
F2
2F
254 mm
FF
209.55 mm
G
18 mm
H
13.5 mm
J
56 mm
NW
N-W
101.6 mm
O
327.75 mm
P
332 mm
R
35.9 mm
S
9.534 mm
T
51 mm
U
41.275 mm
V
100.076 mm
XN
150 mm
XL
198.4245 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models