Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV081-03-2P - Geometry
Bill of material
MDSLV081-03-2P
MN
Model Number
MDSLV081-03-2P
MP
Mounting Positions
LO
Conduit Hole Position
A
260 mm
AA
1 Inch
AB
263.3015 mm
AC
203 mm
AE
173.35 mm
AF
100 mm
B
213 mm
BA
89.1 mm
C
492.85 mm
D
133.35 mm
E
107.95 mm
ES
65.5 mm
F2
2F
177.8 mm
FF
139.7 mm
G
15 mm
H
10.5 mm
J
50 mm
K
71.5 mm
M
168 mm
NW
N-W
85.85 mm
O
284.85 mm
P
293 mm
R
30.5 mm
S
7.938 mm
T
51 mm
V
84.328 mm
U
34.925 mm
XL
198.4245 mm
XN
150 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models