Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV081-06-46P - Geometry
Bill of material
MDSLV081-06-46P
MN
Model Number
MDSLV081-06-46P
MP
Mounting Positions
LO
Conduit Hole Position
A
378 mm
AA
2 Inch
AB
374.3863 mm
AC
296 mm
AE
273.2 mm
AF
130 mm
B
360 mm
BA
133.35 mm
C
796.1 mm
D
203.2 mm
E
158.75 mm
ES
106 mm
F2
2F
304.8 mm
FF
266.7 mm
G
23 mm
H
17 mm
J
80 mm
K
100 mm
M
270 mm
NW
N-W
133.35 mm
O
421.2 mm
P
452 mm
R
46.86 mm
S
12.75 mm
T
60 mm
V
131.318 mm
U
53.975 mm
XN
212 mm
XL
242.4608 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models