Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV081-07-6P - Geometry
Bill of material
MDSLV081-07-6P
MN
Model Number
MDSLV081-07-6P
MP
Mounting Positions
LO
Conduit Hole Position
A
413 mm
AA
3 Дюйм
AB
404.2863 mm
AC
326 mm
AE
303.6 mm
AF
130 mm
B
366 mm
BA
149.352 mm
C
839.279 mm
D
228.6 mm
E
177.8 mm
ES
117 mm
F2
2F
311.15 mm
FF
285.75 mm
G
25 mm
H
17 mm
J
80 mm
K
90 mm
M
291 mm
NW
N-W
149.352 mm
O
467.6 mm
P
498 mm
R
51.33 mm
S
15.885 mm
T
71 mm
V
146.304 mm
U
60.325 mm
XL
242.4608 mm
XN
212 mm