Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV205-02-46P - Geometry
Bill of material
MDSLV205-02-46P
MN
Model Number
MDSLV205-02-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
3/4" - 14 NPT Inch
AB
209.4022 mm
AF
67.5 mm
AJ
184.15 mm
AK
180 mm
AH
66.45 mm
BB
6.6 mm
BD
215.9 mm
BF
1/2" - 13 UNC Inch
BV
143.1 mm
C
392.55 mm
ES
48.5 mm
NW
N-W
69.85 mm
P
242.9 mm
R
25 mm
S
6.335 mm
T
41.5 mm
U
28.575 mm
V
69.342 mm
XL
154.7710 mm
XN
134 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models