Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSLV205-06-46P - Geometry
Bill of material
MDSLV205-06-46P
MN
Model Number
MDSLV205-06-46P
MP
Mounting Positions
LO
Conduit Hole Position
AA
2.00 Inch
AB
373.2863 mm
AF
130 mm
AJ
279.4 mm
AK
317.5 mm
AH
126.9 mm
BB
7.4 mm
BD
355.6 mm
BF
5/8" - 11 UNC Inch
BV
292.2 mm
C
796.1 mm
ES
106 mm
NW
N-W
133.35 mm
P
440.2 mm
R
46.86 mm
S
12.75 mm
T
60 mm
U
53.975 mm
V
131.318 mm
XL
242.4606 mm
XN
212 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models