Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
MDX50 - Knob for position indicators
Bill of material
Knob for position indicators MDX.50-D-C2
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
23.5 mm
DIM02
L
15 mm
DIM03
d1
16.5 mm
DIM04
d2
M3 mm
WEIGHT
Weight
6 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    VTD - Torque limiting knob
    Ganter
    GN 676.5 - Knobs, Stainless Steel, Type A, without knurl
    Balluff
    Receptacles
    Elesa+Ganter
    BSA-N51 - Base for spindle locking
    Elesa
    VCT-SST-P - ELESA-Lobe knobs
    Elesa+Ganter
    MDX52 - Knob for position indicators
Previews
3D
Dimension
2D
Download CAD models