Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
MDX52 - Knob for position indicators
Bill of material
Knob for position indicators MDX.52-D-C2
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
41 mm
DIM02
L
25 mm
DIM03
d1
27.0 mm
DIM04
d2
M4 mm
WEIGHT
Weight
23 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Elesa+Ganter
    VTD - Torque limiting knob
    Boteco
    K960 - CONTROL KNOB PREPARED FOR S50 INDICATOR
    Festo
    LR/LFR - Adjusting knob
Previews
3D
Dimension
2D
Download CAD models