Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
ME 0320 - ME-Series
Bill of material
ME 0320.25.RE.37-224 FA/MA
CNSORDERNO
Article number
ME 0320.25.RE.37-224 FA/MA
TYP
Series
ME 0320
INV
Installation variants
BI
Inner link width; Standard: 25;29;37;39;49;69;89;109;124;149
mm
输入参数值: BI
Inner link width; Standard: 25;29;37;39;49;69;89;109;124;149
mm
cm
inch
ft
BK
Outer link width
36 mm
HI
Inner height
19 mm
HG
Outer link height
27.5 mm
LK
Chain length
224 mm
STEGV
Opening variant
RE
KR
Bending radii
mm
LS
Travel length
mm
输入参数值: LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
输入参数值: LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
输入参数值: ESP
Position moving point
mm
cm
inch
ft
FA
Fixed point connector
MA
Driver connector
ZUGENTL
Strain relief
H
Connection height
101.5 mm
T
Pitch
32 mm
NRKR
Number of RKR members to be used
0
INFO
Info PDF
PDF Catalog
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型