Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Aircomp
Description
ME 1/8" 22 3 RL ML - Valvola leva a rullo 3-2
Bill of material
1202423007
CODE
Code
REF
Reference
F
Function
3-2
C
Connection
G1/8 Pollici
Q
Flow rate
690 Nl/min
R
Return
ML
O
Option
P
Working pressure
1÷10 Bar
FA
Thrust force (6 bar)
16 N
TA
Valve size
22 mm
M
Material
Tecnopolimero
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models