Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
MEC1-EM Series - MEC1-EM Series - (1,00 mm) .0394" Mini Edge Mount Sockets
Bill of material
MEC1-105-02-F-D-EM2
PN
Part Number
MEC1-105-02-F-D-EM2
SERIES
Series
MEC1-EM
POS
Number of Positions (per Row)
CT
Card Thickness
-02 - .062 [1.58mm] Thick Card Inch
PLOPT
Plating
ROW
Row Specification
-D - Double Row
EMOPT
Edge Mount Option
NPOPT
Polarized Option
TROPT
Tape and Reel
B
Dim B
0.115 Inch
D
Dim D
0.195 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models