Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
MEC5-DV Series - MEC5-DV Series - .0197" (0,50 mm) Vertical Card Socket
Bill of material
MEC5-030-01-L-DV-W1-K-TR
PN
Part Number
MEC5-030-01-L-DV-W1-K-TR
SERIES
Series
MEC5-DV
POS
Number of Positions
CT
Card Thickness
-01 - for .062" thick board
PLOPT
Plating
ROW
Row Specification
-DV - Double Vertical
WT
Weld Tab Option
-W1 - Weld Tab Through Hole
KOPT
Polyamide Film Pad
-K - Polyamide Film Pad
TROPT
Packaging Option
A
17.10 mm
B
0.00 mm
C
21.63 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models