Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
MEC5-RA Series - MEC5-RA Series - .0197" (0.50 mm) Mini Edge Card Connector, Right-Angle
Bill of material
MEC5-030-01-L-RA-W1-TR
PN
Part Number
MEC5-030-01-L-RA-W1-TR
SERIES
Series
MEC5-RA
POS
Number of Positions
CT
Card Thickness
01 - for .062" thick board
PLOPT
Plating
-L: 10µ" (0.25µm) Gold in Contact Area, Matte Tin on Tail
ROW
Row Specification
-RA - Right Angle
WTOPT
Weld Tab Option
TROPT
Packaging Option
-TR - Tape and Reel
A
Dim A
22.88 mm
B
Dim B
17.10 mm
C
Dim C
0.00 mm
D
Dim D
0.00 mm
E
Dim E
14.50 mm
F
Dim F
18.16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models