Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
MECT Series - MECT Series - 0,80 mm SFP+ Edge Card Connector
Bill of material
MECT-110-01-M-D-RA1
PN
Part Number
MECT-110-01-M-D-RA1
SERIES
Series
MECT
POS
Number Of Positions
CT
Card Thickness
-01: 1 mm [.039] Thick Card
PLOPT
Plating Option
ROW
Row Specification
-D: Double
TOPT
Tail Option
-RA1: Standard
TROPT
Packaging Options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models