Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Special Springs
Description
Medium load,short single pin - Precompressed Unit
Bill of material
1501B40122
CODE
Special Springs
CODE2
PSA - Mabec
L1
Precompressed unit free lenght
122.000 mm
SX
Work deflection
mm
Enter value for SX
Work deflection
mm
cm
inch
ft
A
Lower pin internal diameter
mm
B
Upper pin internal diameter
- mm
D
Upper pin external diameter
mm
S1
Initial deflection
15 mm
F1
Force
N
S2
Deflection 25% Lo
17 mm
F2
Force
N
S3
Deflection 32% Lo
25 mm
F3
Force
N
C
Upper/lower pin housing diameter
mm
T
Upper/lower pin housing diameter
mm
XMINIMO
Depth of head/base housing
13 mm
DH
Dh of spring
mm
L0
L0 Spring
127 mm
R
Spring rate
N/mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    Strong load diameter 32 - Precompressed Unit
    Special Springs
    Medium load,double pin - Precompressed Unit
    Special Springs
    Medium load,single pin - Precompressed Unit
    Special Springs
    B Ø 16 - Medium load
    Special Springs
    Strong load diameter 25 - Precompressed Unit
    STRACK
    R1031 - Guide screw
    Steinel Normalien
    SZ 8580 - Distance and fitting unit SZ 8580
    STRACK
    W20 - Guide pillar
    STRACK
    SN1515 - Ground spacer sleeve shoulder screws
    norelem
    04400 - Clamping pins
Previews
3D
Dimension
2D
Download CAD models