Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø50
Bill of material
MOVET+4061408084944
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height machine-bottom
23 mm
B
Usable thread lenght
mm
D
Ø-Base
50 mm
CH
Regulation key
14 mm
F
Ø-Thread
M14
G
H-Height base
13 mm
H
H-Total height
mm
SL
Maschine foot load
12000 N
INFO
Download link
Download link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    MOVET
    Vulcanized steel M10, Ø50
    MOVET
    Stainless Steel Vulcanized
    MOVET
    Vulcanized steel M12, Ø50
    HPC
    PTA50 / PTA50ss - Articulated foot with solid base Ø50 - Accepts loads up to 4.000N. Simplified view
    KIPP USA
    K0433 - Leveling feet
    STAMPINGMASTERS
    1088 1089 (Leveling feet) - Leveling feet (Steel, Fixed adjustable)
    MOVET
    3A Vulcanized
    KUNLONG
    DT-50 - Leveling Feet
    MOVET
    Stainless Steel Vulcanized
    KIPP USA
    K0419 - Swivel feet plates with vibration absorption
    MOVET
    Stainless Steel Vulcanized
    KIPP USA
    K0739 - Levelling feet steel or stainless steel
    MOVET
    Medium load - Solid steel base Ø50
Previews
3D
2D
Stáhnout CAD model