Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOVET
Description
Medium load - Solid base Ø60
Bill of material
MOVET+4061408015320
TYP
Type
45815011/16
BESTNR
Order No.
4061408015320
LODLEVEL
Level of detail
ANG
Angle
BES
Description
M16x100
A
Minimum installation height machine-bottom
30 mm
B
Usable thread lenght
100 mm
D
Ø-Base
60 mm
CH
Regulation key
13 mm
F
Ø-Thread
M16
G
H-Height base
17.5 mm
H
H-Total height
130 mm
SL
Maschine foot load
20000 N
INFO
Download link
Download link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Threaded Bush for Square Tubes 40 x 40
    FATH
    Threaded Bush for Square Tubes 50 x 50
    MOVET
    Vulcanized steel M12, Ø50
    MOVET
    Heavy duty line - Solid base Ø40-50
    MOVET
    Vulcanized steel M10, Ø50
    MOVET
    Vulcanized steel M12, Ø80
    MOVET
    Plastic line base Ø40/50
    MOVET
    Heavy duty line - Solid base Ø80
    Essentra Components
    SSC-1321 - Swivel Pad Clamps - Knurled Head
    MOVET
    Heavy duty line - Solid base Ø30
    MOVET
    TEKNOCLEAN HeavyLoad
    Elesa
    GN 17-SK - ELESA-Levelling feet
    HPC
    PTA50 / PTA50ss - Articulated foot with solid base Ø50 - Accepts loads up to 4.000N. Simplified view
Previews
3D
2D
Download CAD models