Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SLV
Description
MEDO 90 - Indoor LED surface ceiling luminares
Bill of material
135170
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
0101020101
CATEGORY
Category (Aks text)
Indoor LED surface ceiling luminares
PN
Product name
MEDO 90
TITLE
Product Title
LONGTEXT
Product longdescription
The high-quality MEDO CL impresses with its clear design and the elegant synergy of the aluminium and glass materials that have been used. Thanks to having an integrated premium LED, it generates a bright and homogeneous light. The ceiling light can be converted into a pendant using a suspension kit, and is therefore also ideal for rooms with high ceilings. The built-in LED driver makes direct connection to a 120V to 240V mains supply possible.
FAM
Family
MEDO
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
WR
Warranty
5
INDE
Included devices
LED driver incl.
INAC
Included accessories
fastening material incl.
SPSKU
Spareparts SKU
1003118,1005196,900730
SPEAN
Spareparts EAN
4024163233026,4024163252799,4024163147415
ACSKU
Accessories SKU
1001950,1001951,1001952,135250,135251,135254,470505
ACEAN
Accessories EAN
4024163221825,4024163221832,4024163221849,4024163158664,4024163158671,4024163158688,4024163099677
COLOR1
Color 1
MAT1
Material 1
Aluminium
MAT2
Material 2
Polymethylacrylat (PMMA)
FF
Fixture form
round
RV
Rated voltage
220-240V ~50/60Hz sek. 2900mA mA/V
RAS
Rated secondary ma/V
2900 V
CUI
Current in a
2.9 A
WEWA
Weighted wattage
109
VT
Voltage type
AC
OPTE
Operating temperature
-20-40°C
EEK
Energy efficiency class
Contains EEC D light sources
INCU
Inrush current
3.55
ICTIM
Inrush current time in mikroseconds
220 ms
OLOLM
Overall lumen output in lm
11560
QSB
Quantity seperate beams
1
LTH
Life time in hours
20000
PRLE
Product length
12.5 cm
PRWI
Product width
90 cm
PRHE
Product height
90 cm
PRDI
Product diameter
90 cm
PALE
Package length
cm
PAWI
Package width
17 cm
PAHE
Package height
cm
NEWE
Net weight
kg
BRWE
Gross weight
kg
IPSC
IP Code
IP 20
SACL
Safetyclass
I
DIMM
Dimmable
1
DIMT
Dim technology
1-10V
MOU
Mounting
Surface
MOUDE
Mounting detailed
Ceiling
VAWAT
Variant wattage
109
VALUOU
Variant lumen output
11560
VALUPW
Variant lumen per watt
106.055
VALICO
Variant light color
3000
VACRI
Variant cri
80
VABEAN
Variant beam angle
105
UGRSPC
UGR characteristics
25
RAPRVO
Rated primary voltage
220-240V ~50/60Hz
VOL
Voltage
220-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
PAVO
Package volume
PRGR
Product group
MOD_MEDO_90_LED_1
THWIPO
Through wiring possible
0
MWGISM
Max wire gauge in square millimetre
2.5 sq mm
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models