Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SLV
Description
MEDO RING 90 - Indoor LED pendant lamp
Bill of material
133850
ON
Article Number
LOD
Level of detail
AX
Piktogram
EAN
EAN 11 digits
AKSCODE
Aks code
01010401
CATEGORY
Category (Aks text)
Indoor LED pendant lamp
PN
Product name
MEDO RING 90
TITLE
Product Title
LONGTEXT
Product longdescription
As well as having an appealing design, the modern MEDO RING impresses with efficient and powerful LED modules that are also dimmable. The aluminium frame is fitted with an acrylic glass cover which provides bright and uniform illumination. Its 1.5 metre pendant length makes it ideal for rooms with high ceilings. The built-in LED driver makes direct connection to a 120V to 240V mains supply possible.
FAM
Family
MEDO
PRTYP
Product type
PRODUCTFAMILY_LED_FIXTURES
COO
Country of origin
CN
CTN
Customs tariff number
94051190900
WR
Warranty
5
INDE
Included devices
LED driver incl.
INAC
Included accessories
fastening material incl.
SPSKU
Spareparts SKU
1005386,977440
SPEAN
Spareparts EAN
4024163254472,4024163149846
ACSKU
Accessories SKU
470505
ACEAN
Accessories EAN
4024163099677
COLOR1
Color 1
MAT1
Material 1
Aluminium
MAT2
Material 2
Polymethylacrylat (PMMA)
FF
Fixture form
round
RV
Rated voltage
100-240V ~50/60Hz sek. 1200mA mA/V
RAS
Rated secondary ma/V
1200 V
CUI
Current in a
1.2 A
WEWA
Weighted wattage
56
VT
Voltage type
AC
OPTE
Operating temperature
-20-40°C
EEK
Energy efficiency class
Contains EEC E light sources
INCU
Inrush current
30
ICTIM
Inrush current time in mikroseconds
50 ms
OLOLM
Overall lumen output in lm
4900
LTH
Life time in hours
20000
PRLE
Product length
8 cm
PRWI
Product width
90 cm
PRHE
Product height
90 cm
PRDI
Product diameter
90 cm
PELE
Pendant length
150 cm
PALE
Package length
cm
PAWI
Package width
10 cm
PAHE
Package height
96 cm
CAHE
Canopy height
4 cm
CADI
Canopy diameter
16 cm
CAFO
Canopy form
round
NEWE
Net weight
kg
BRWE
Gross weight
kg
IPSC
IP Code
IP 20
SACL
Safetyclass
I
DIMM
Dimmable
1
DIMT
Dim technology
1-10V
MOU
Mounting
Surface
MOUDE
Mounting detailed
Ceiling
VAWAT
Variant wattage
56
VALUOU
Variant lumen output
4900
VALUPW
Variant lumen per watt
75.2
VALICO
Variant light color
3000
VACRI
Variant cri
80
VABEAN
Variant beam angle
105
UGRSPC
UGR characteristics
22
RAPRVO
Rated primary voltage
100-240V ~50/60Hz
VOL
Voltage
100-240
UTFRE
Utility frequency
50/60
VERTS
Sales Status
true
PRVO
Product volume
PAVO
Package volume
PRGR
Product group
MOD_MEDO_90_RING_LED_1
BARE
Battery relevant
0
MWGISM
Max wire gauge in square millimetre
2.5 sq mm
HPOP
Has power plug
No
HPBI
Main product picture
HTML (Online)
WEPR
More product pictures
HTML (Online)
HAAM
Main ambient picture
HTML (Online)
WEAM
More ambience pictures
HTML (Online)
MASN
Dimensional drawing
HTML (Online)
PROBDE
Product data sheet
HTML (Online)
LPDA
Light planning file
HTML (Online)
LVKU
light distribution curve
HTML (Online)
DDA
3D Files
HTML (Online)
CEER
CE declaration
HTML (Online)
ANTU
Instructions
HTML (Online)
ASDD
Assembly dimension drawing
HTML (Online)
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model