Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
WITTE
Description
. - Megalu column, type C1 80x80mm
Bill of material
361500
IDNR
Identnr
ARTICLE
designation
WITTE-MEGALU-C1_80
L
length
mm
G
weight
g
B1
Bohrung Fuss
10.000 mm
BT
Bohrungstiefe
27.000 mm
GT
length of thread
25.000 mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
SURFACE
C-0 natur eloxiert
INFO
Witte Katalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models