Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Metalwork
Description
MEHANICAL PISTON ROD LOCK
Bill of material
W5010001099
CODE
Code
DI
Diameter
mm
A
mm
B
mm
C
mm
D
20 mm
E
Thread
M5
F
Thread
G
mm
H
mm
I
mm
L
mm
M
mm
N
mm
P
(±1.2)
mm
WG
Weight
100 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models