Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MEP1, MEPY1 - Plastic enclosure - one position
Bill of material
ABB - 1SFA611821R1000 + MEPY1-0 Enclosure
PN
Sellers P/N
1SFA611821R1000
EXTTYPE
Extended Product Type
MEPY1-0
INVDES
Invoice Description
MEPY1-0 Enclosure
TYPE
Type
MEP1, MEPY1
DES
Description
Plastic enclosure - one position
DESCSHORT
Short Description
ENCLOSURE 1-POS#MEPY1-0
DESCLONG
Long Description
MEPY1-0 Enclosure isone seat empty yellow plastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13
INTNO
International product number
7320500312797
MANUID
Product number of the Manufacturer
1SFA611821R1000
MANUNAME
Manufacturer Name
ABB
EF001372
Number of command positions
1
EF004008
Construction type housing
Surface mounting housing
EF001596
Material housing
Plastic
EF000243
Diameter openings
22 mm
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
4X
EF000008
Width
0.101 mm
EF000040
Height
0.075 mm
EF000049
Depth
0.061 mm
CTN
Customs tariff number
85369001
WEBLINK
Deeplink product page
Link to product detail page
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models