You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English (United States)
1272533007
Aircomp
Valves
Mechanical valves
line 127 size 22mm 1-4 metal
Powered by
CAD模型選擇
{aircomp/valvole/valvole_meccaniche/linea_127_taglia_22mm_1-4_metallo/valvola_puntale_passa-parete_servo_3-2_linea-127.prj},{NB=1272533007},{CODE=1272533007},{REF=MER 1/4” 22 3 PO PM NC M},{F=3-2},{C=G1/8},{Q=750},{R=ML},{O=NC},{P=1÷10},{FA=9},{TA=22},{M=Metallo},{NBCUSTOM=1272533007},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_meccaniche\\linea_127_taglia_22mm_1-4_metallo\\valvola_puntale_passa-parete_servo_3-2_linea-127\\Valvola_puntale_passa-parete_servo_3-2 - Linea 127.csv},{NNCUSTOM=MER 1/4” 22 3 PO PM},{NTCUSTOM=Valvola puntale passa-parete servo 3-2},{LINACUSTOM=1272533007},{STEPFILE=127 MER 3V 14 PO},{PNGFILE=127},{DWGFILE=1272533007},{PRJNAME=alvole\\valvole_meccaniche\\linea_127_taglia_22mm_1-4_metallo\\valvola_puntale_passa-parete_servo_3-2_linea-127}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 3 PO PM - 3-2 Sensible through-wall pushrod valve
Bill of material
1272533007
CODE
Code
1272533007
1272533007
REF
Reference
MER 1/4” 22 3 PO PM NC M
MER 1/4” 22 3 PO PM NC M
F
Function
3-2
C
Connection
G1/8
Pollici
Q
Flow rate
750
Nl/min
R
Return
ML
ML
O
Option
NC
NC
P
Working pressure
1÷10
Bar
FA
Thrust force (6 bar)
9
N
TA
Valve size
22
mm
M
Material
Metallo
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求