Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4" 22 3 RO PM - Valvola leva rullo servo unidir. 3-2
Bill of material
1272533005
CODE
Codice
REF
Referenza
F
Funzione
3-2
C
Connessione
G1/8 Pollici
Q
Portata
750 Nl/min
R
Ritorno
PM
O
Opzione
P
Presione d'esercizio
1÷10 Bar
FA
Forza d'azionamento (6 bar)
4.5 N
TA
Taglia valvola
22 mm
M
Materiale
Metallo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models