Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4" 22 3 RU ML - 3-2 Unidirectional roller lever valve
Bill of material
1272433006
CODE
Code
REF
Reference
F
Function
3-2
C
Connection
G1/8
Q
Flow rate
750 Nl/min
R
Return
ML
O
Option
P
Working pressure
0÷10 Bar
FA
Thrust force (6 bar)
16 N
TA
Valve size
22 mm
M
Material
Metallo
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model