Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 5 PU ML OO M - 5-2 Pushrod valve
Bill of material
1272435001
CODE
Code
1272435001
REF
Reference
MER 1/4” 22 5 PU ML OO M
F
Function
5-2
C
Connection
G1/8 Pollici
Q
Flow rate
800 Nl/min
R
Return
ML
O
Option
OO
P
Working pressure
0÷10 Bar
FA
Thrust force (6 bar)
39 N
TA
Valve size
22 mm
M
Material
Metallo