Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aircomp
Description
MER 1/4” 22 5 RO PM OO M - 5-2 Sensible unidirectional roller lever valve
Bill of material
1272535003
CODE
Code
1272535003
REF
Reference
MER 1/4” 22 5 RO PM OO M
F
Function
5-2
C
Connection
G1/8 Pollici
Q
Flow rate
800 Nl/min
R
Return
PM
O
Option
OO
P
Working pressure
1÷10 Bar
FA
Thrust force (6 bar)
4.5 N
TA
Valve size
22 mm
M
Material
Metallo
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models