Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
METP. - Balanced handles
Bill of material
Balanced handles METP.170
PARTNUMBER
Code
38901
DESCRIPTION
Description
METP.170
DIM01
dH7
14 mm
DIM02
L
170 mm
DIM03
d1
19.8 mm
DIM04
l
37 mm
DIM05
l1
39 mm
DIM06
l2
33 mm
DIM07
l3
21 mm
DIM08
l4
25 mm
DIM09
H.
22 mm
DIM10
h1
1.8 mm
DIM11
h2
11 mm
DIM12
H
65 mm
DIM13
m
M10
DIM14
R
74 mm
WEIGHT
Weight
275 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models