Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
WUXING
Description
Metric T synchronous wheel - Metric T5 synchronous wheel
Bill of material
WX-T5100SGAS-Z26-D20
WXCN
Wu Xing Chain No
WX-T5
MAT
material
SPE
MODEL
NUT
Number of teeth
D
mm
ST
steps specifications
mm
C
Tooth outside diameter
mm
F
挡板
mm
T
Baffles thick
2.500 mm
G
L1
Top wire distance
7.00 mm
A
Diameter convex
mm
E
Location hole
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models