Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
MEW3 - Module Height Extensions
Bill of material
SCHUNK-1337154 MEW3 45-4
IDNR
ID
1337154
TYP
Description
MEW3 45-4
ONLINE
Further product information
To the product page
STELLUNG
Clamping slide position
LAE
Length
340.0 mm
BRE
Width
272.0 mm
EINZUGKRA
Einzugskraft
16.0 kNN
ENTRIEDRU
Entriegelungsdruck
6 bar
EIGENMASSE
Weight
52.500 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models