Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IMI Bimba Products
Description
MF-250, MF-375, MF-500, MA-250, MA-375, MA-500 - Miniature Air Cylinder
Bill of material
MA-250X0.25-DA-RS
PN
Part No.
FAMILY
Family
BORE
Bore
Inch
STROKE
Stroke
Inch
ACTING
Acting
RP
Rear Port
FP
Front Port
OPT
Options
A
Inch
B
Inch
C
Inch
D
Inch
E
Inch
F
Inch
G
0.38 Inch
H
0.12 Inch
I
0.31 Inch
J
Inch
K
Inch
L
0.00 Inch
M
Inch
N
0.00 Inch
O
0.00 Inch
P
0.00 Inch
R
R Dia. (2 Places MtG Holes)
0.00 Inch
S
S (Tap)
10-32 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models